E

Triangulation LIDAR

RPLIDAR A1

Basic model

RPLIDAR A2

Cost effective

RPLIDAR A3

Multipoint interaction
E

TOF LIDAR

LPX-T1

AGV preferred

RPLIDAR S2

Indoor & Outdoor

RPLIDAR S3

Best performance in black objects

RPLIDAR C1

The newest model
E

Mapping Solution

Mapper M2

M2M2 Mapper

Slamkit

SLAM spatial localization
E

Robot Base

Hermes

Max loadweight 80KGS

Athena 2.0

Compact and flexible

Apollo

Autonomous Navigation
E

Robot

F3

food delivery robot

H2

hotel robot

P3 PRO

factory robot

DTOF LIDAR - AGV preferred
  • RPLIDAR LPX-T1

Multi-point Interactive/ AMR/ AGV

SLAMTEC

Key Features

Scanning Range

0.05-40m

Working Range

0-270°

Scanning frequency

20Hz

Types of LIDAR

2D

Angular Resolution

0.12°

SUMMARY

LPX-T1 Overview

LPX-T1 is the first medium & long range high-performance laser LIDAR developed by SLAMTEC. It has a scanning range of up to 40 metres and scanning angle of up to 270 degrees. With the strong resistence to light up to 80,000 lux and a sampling frequency of up to 60,000 times/second, it can generate real-time point cloud maps, providing accurate environmental perception and navigation capabilities. It is designed specifically for AGV scenarios, but it can also be used in practical applications such as service robots, lightweight autonomous vehicle (parking lot unmanned vehicles) etc. LPX-T1 is an ideal choice for robot localization and mapping.

RPLIDAR

Highlights

Millimeter-level High-precision Scanning Capability

LPX-T1 utilizes advanced DTOF laser ranging technology and SLAMTEC’s high-speed signal solution to provide real-time millimeter-level high-precision distance and location detection. The DTOF technology not only ensures the consistency of ranging resolution, maintaining the accuracy even at longer distances, but also enables LPX-T1 to detect objects with different materials and shapes, including black objects, high-reflective surfaces, and even transparent glass. This allows robots to have accurate environmental perception and localization capabilities, ensuring accurate navigation and obstacle avoidance in complex environments.

40 Meters Medium and Long Distance Detection Capability

LPX-T1 detect within a range of 40 meters reliably, identifying and tracking of targets from afar. It provides robots with a wider perception range and longer response time, enhancing system safety and adaptability. It is suitable for various scenarios such as warehouses, factories, distribution centers, hotels, restaurants, shopping malls, and office buildings.

270° Wide Range Coverage

LPX-T1 adopts clockwise rotation ranging, which can realize 270-degree laser ranging scanning, so as to obtain the environmental contour. Whether it is a spacious warehouse or a narrow production line, LPX-T1 can accurately detect and generate point cloud maps, providing robots with comprehensive and accurate environmental information.

60,000 times/second High-speed Sampling Capability

LPX-T1 has improved the internal optical design and algorithm system, and has a laser ranging sampling capability of up to 60,000 times per second to meet the needs of high-speed movement. LPX-T1 can update environmental data in real-time, providing support for quick decision-making and adjustments, keeping robots stable and accurate even in fast-moving scenarios.

Ultra-fine Object Detection Capability

Small objects detection is one of the critical functions in the AGV scene. LPX-T1 has an angular resolution of up to 0.12°, which can accurately capture and identify subtle object details, ensuring accurate detection of small targets. Whether it is obstacles in the warehouse, narrow passages, or small objects in complex environments, LPX-T1 can achieve efficient detection and identification with excellent accuracy, providing AGV with reliable navigation and obstacle avoidance capabilities.

80,000Lux Anti-interference Ability of Ambient Light

With advanced anti-interference technology, LPX-T1 can effectively deal with the interference of ambient light and sunlight. Whether it is a complex indoor environment or strong outdoor light, it can operate stably and provide reliable environmental awareness.

New OPTMAG Technology 5 Years Long Life

Most conventional non-solid-state LIDARs use slip rings to transmit power and data, but their lifetimes are only a few thousand hours due to mechanical wear and tear. SLAMTEC combines wireless power with optical communication technology to create its own OPTMAG technology, which overcomes the longevity problem of traditional LIDAR systems. Extends service life by repairing electrical connection failures caused by physical wear and tear.

Support Various Development Platforms

In order to improve user development efficiency, SLAMTEC has developed the development software RobotStudio. RobotStudio provides users with professional LIDAR debugging tools. At the same time, SLAMTEC also provides users with SDK development kits that can run on x86 windows, x86 Linux, arm Linux and other platforms to match Various development applications.

CLASS 1 Laser Safety Standard

Using a modulated pulse type low-power infrared laser emitting light source, LPX-T1 meets the Class 1 laser safety standard and is safe for human eye.

Measurement

Dimensions

Height: 85mm Width: 60mm Weight: 264g
Where to?

Applications

Contact Us

If you have any questions or suggestions, please leave a message, we will get in touch with you within 24 hours!