E

Triangulation LIDAR

RPLIDAR A1

Basic model

RPLIDAR A2

Cost effective

RPLIDAR A3

Multipoint interaction
E

TOF LIDAR

LPX-T1

AGV preferred

RPLIDAR S2

Indoor & Outdoor

RPLIDAR S3

Best performance in black objects

RPLIDAR C1

The newest model
E

Mapping Solution

Mapper M2

M2M2 Mapper

Slamkit

SLAM spatial localization
E

Robot Base

Hermes

Max loadweight 80KGS

Athena 2.0

Compact and flexible

Apollo

Autonomous Navigation
E

Robot

F3

food delivery robot

H2

hotel robot

P3 PRO

factory robot

DTOF LIDAR - High performance of black objects
  • RPLIDAR S3

Multi-point Interactive/ AMR/ Education Robot/ Drone

SLAMTEC

Key Features

Scanning Range

0.05 - 40m

Working Range

0 – 360°

Sampling Frequency

5KHz

Types of LIDAR

2D

Angular Resolution

0.225°

SUMMARY

RPLIDAR-S3 Overview

RPLIDAR S3 developed by SLAMTEC is a new generation of lightweight, high-performance, small-sized LIDAR launched by SLAMTEC in 2023, which can break through the limitations of physical space and be used in a wide range of scenarios. It is able to break through the limitations of physical space and is widely used in a variety of scenarios.RPLIDAR S3 has excellent stability and reliability, even at long distances, black and white objects, or anti-interference ability of ambient light, it can still show excellent distance measurement and map building effect.

RPLIDAR

Highlights

Low reflectivity at 15 meters measurement radius

RPLIDAR S3 performs equally well in measuring distances when facing low-reflectivity objects such as black color doors and anti-reflective coating objects. It can measure up to a distance of 15 meters with a 10% reflectivity.

360° wide range coverage capability

RPLIDAR S3 rotates the ranging core clockwise with the motor drive to achieve a 360° scan of the surroundings.

32,000 high-speed sampling capability

RPLIDAR S3 demonstrates exceptional capabilities in real-time perception, precise positioning, and target detection. Its high-speed sampling frequency allows it to capture a greater amount of point cloud data, enabling faster and more accurate mapping.

Superior Fine Object Detection

With an angular resolution of up to 0.1125°, the RPLIDAR S3 is capable of capturing and recognizing fine object details with a high degree of accuracy, thus ensuring the accurate detection of small-sized targets.

80,000Lux Anti-interference Ability of Ambient Light

Thanks to hardware optimization, the RPLIDAR S3 effectively reduced light interference and provides accurate laser ranging data, regardless of challenging conditions such as indoor strong lighting or direct sunlight outdoors.

Support Various Development Platforms

SLAMTEC provides users with SDK development kits that can run on x86 Windows, x86 Linux, arm Linux, and other platforms to match various development applications.

CLASS 1 Laser Safety Standard

RPLIDAR S3 adopts the low power infrared laser light as its light source, and drives it by modulated pulse. It reaches Class 1 Laser Safety Standard which can ensure its safety to human eyes.

Measurement

Dimensions

Height: 41.3mm Width: 55.6mm Length: 59.8mm Weight: 115g

Where to?

Applications

Contact Us

If you have any questions or suggestions, please leave a message, we will get in touch with you within 24 hours!