E

Triangulation LIDAR

RPLIDAR A1

Basic model

RPLIDAR A2

Cost effective

RPLIDAR A3

Multipoint interaction
E

TOF LIDAR

LPX-T1

AGV preferred

RPLIDAR S2

Indoor & Outdoor

RPLIDAR S3

Best performance in black objects

RPLIDAR C1

The newest model
E

Mapping Solution

Mapper M2

M2M2 Mapper

Slamkit

SLAM spatial localization
E

Robot Base

Hermes

Max loadweight 80KGS

Athena 2.0

Compact and flexible

Apollo

Autonomous Navigation
E

Robot

F3

food delivery robot

H2

hotel robot

P3 PRO

factory robot

DTOF LIDAR - HD High Definition
  • RPLIDAR C1

Fusion LIDAR/ featuring high definition/ Cost-effectiveness

SLAMTEC

Key Features

Range Radius

12m

Working Range

0 – 360°

Sampling Frequency

5KHz

Scanning Frequency

10Hz

Angular Resolution

0.72°

SUMMARY

RPLIDAR-C1M1 Overview

In response to the need for consumer robots to have precise environmental perception capabilities, while also meeting the requirements of long-distance sensing and high sensitivity, SLAMTEC has introduced a new generation of fusion-type DTOF (Direct Time of Flight) laser scanner called RPLIDAR C1. This LIDAR integrates years of expertise and performs exceptionally well in high- definition of small and nearby objects, anti-interference, and anti-adhesion capabilities. With a 12-meter measurement radius, a sampling frequency of 5000 times per second, and 360-degree full-range laser scanning, its compact and nimble appearance fully meets the needs of applications such as robot positioning, mapping, navigation, and obstacle avoidance in various environments.

RPLIDAR

Highlights

HD High Definition and Cost-Effective

RPLIDAR C1 integrates the technical advantages accumulated by SLAMTEC in triangulation and DTOF ranging for many years, enabling C1 to meet the requirements of robot positioning, mapping, and navigation in terms of ranging accuracy, distance measurement, anti-interference, and anti-adhesion performance.

Enhanced Perception but Not Limited to Flat Surfaces

With SLAMTEC’s self-developed SL-DTOF ranging technology, RPLIDAR C1 not only provides position information data but also offers reflectivity data and 2.5D multidimensional information, providing you with more reference points.

12m Radius Range and Easy to Handle Various Object Ranging Challenge

RPLIDAR C1 has a measuring distance of up to a radius of 12 meters and a low blind range of only 0.05 meters. It easily accomplishes scanning and measuring objects at various distances and achieves obstacle avoidance.

Compact in Size and Easy to Integrate

LPX-T1 has improved the internal optical design and algorithm system, and has a laser ranging sampling capability of up to 60,000 times per second to meet the needs of high-speed movement. RPLIDAR C1 can update environmental data in real-time, providing support for quick decision-making and adjustments, keeping robots stable and accurate even in fast-moving scenarios.

Comprehensive SDK tutorial and Support ROS

SLAMTEC provides SDK development packages that can run on different platforms such as x86 Windows, x86 Linux, and arm Linux. It supports ROS and ROS2 operating systems, assisting customers in development and integration across various operating systems and architectures

CLASS 1 Laser Safety Standard

Using a modulated pulse type low-power infrared laser emitting light source, RPLIDAR C1 meets the Class 1 laser safety standard and is safe for human eye.

Measurement

Dimensions

Height: 41.3mm Width: 55.6mm Length: 55.6mm Weight: 110g

Where to?

Applications

Contact Us

If you have any questions or suggestions, please leave a message, we will get in touch with you within 24 hours!