E

Triangulation LIDAR

RPLIDAR A1

Basic model

RPLIDAR A2

Cost effective

RPLIDAR A3

Multipoint interaction
E

TOF LIDAR

LPX-T1

AGV preferred

RPLIDAR S2

Indoor & Outdoor

RPLIDAR S3

Best performance in black objects

RPLIDAR C1

The newest model
E

Mapping Solution

Mapper M2

M2M2 Mapper

Slamkit

SLAM spatial localization
E

Robot Base

Hermes

Max loadweight 80KGS

Athena 2.0

Compact and flexible

Apollo

Autonomous Navigation
E

Robot

F3

food delivery robot

H2

hotel robot

P3 PRO

factory robot

Slamtec Robot Base - Supply SDK
  • ATHENA 2.0

Max load weight: 60KGS/ Food delivery robot/ Hotel robot/ Disinfection robot

SLAMTEC

Key Features

Max Load Weight

60KG

Size

428 x 460 x 232mm

Max Move Speed

1.2m/s

LIDAR Type

S2

Max Mapping Area

300 x 300m

SUMMARY

Athena 2.0 Overview

Athena 2.0 is built on a new industrial design that boasts a compact body and exceptional capability to navigate narrow paths. It features the latest SLAM Cube 2 autonomous localization and navigation system, along with a laser vision navigation solution, enabling it to move autonomously and avoid obstacles. With standard development hardware and software interfaces, Athena 2.0 provides a powerful platform for rapid secondary development, delivering the best possible robot development solutions.

BASE

Highlights

SLAM Localization and Navigation Solution

To adapt to more scenarios, Athena 2.0 uses SLAM Localization and navigation solutions, which is a cutting-edge technology in robotics for simultaneous localization and mapping (SLAM) of robot environments. Athena 2.0 uses cameras and LiDAR to generate accurate and robust maps for navigation and obstacle avoidance, while accurately location itself in environments with changing lighting conditions and avoiding obstacles in real time.

Ultra-long Battery Life and High Performance

As a powerful robot development platform, Athena 2.0 integrates ultra-long battery life and outstanding climbing ability to meet the operation requirements of robots under various conditions.

Cloud-based Remote management

Based on the SLAMTEC RoboCloud service, remote management of registered Athena2.0 platforms can be achieved to enable more extended functionalities.

Simple Deployment

SLAMTEC Athena 2.0 is based on Slamtec’s autonomous localization and navigation solution, and there is no need for QR codes to be pasted in the scene for location calibration.

Application expansion

Athena 2.0 is a fully open software and hardware platform that offers external hardware support. Developers can leverage the Slamware SDK 2.0 for business logic application development.

Other SLAMTEC ATHENA 2.0 Features

Measurement

Dimensions

Height: 276mm Width: 428mm Weight: 22KG

Contact Us

If you have any questions or suggestions, please leave a message, we will get in touch with you within 24 hours!